??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BOS 6-HW-1
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BOS 6-HW-1
VERF
Availability
Available
BC
Order code
BAM00UH
TC
Product identifier
BOS 6-HW-1
PX
Product view
46416_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.013 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = 2 adjustable axes, Use = for photoelectric sensors BOS 6K, Material = Steel Zinc plated, Dimension = 14 x 30 x 20 mm, Mounting part = Screw M3
CAE
EPlan
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code